4 改訂履歴
Changes from K Revision (March 2019) to L Revision
- Deleted 03H register from Table 9Go
- Deleted 8.6.1.4 Identification section from the Register Bit ExplanationsGo
Changes from J Revision (January 2018) to K Revision
- Added separate ESD Rating for the WQFN package - changed from "±2000" to "±1000"Go
Changes from I Revision (March 2016) to J Revision
- Added content in VBOOST_RANGE description of CFG9EGo
Changes from H Revision (December 2014) to I Revision
- Changed "25 mA" to "23 mA" - E00, E08 and E09 SQ rows, E09, E11 TME rowsGo
- Changed Handing Ratings table to ESD RatingsGo
- Added updated Thermal InformationGo
- Changed "8" to "10" in PWMres rowGo
- Changed subtracted 1 from bit value of all Table 4 "ƒPWM [Hz] (Resolution)" entries Go
- Changed subtracted 1 from bit value of all Table 5 "ƒPWM [Hz] (Resolution)" entries except 2402 Go
- Changed subtracted 1 from bit value of all Table 11 "ƒPWM [Hz] (Resolution)" entries Go
- Changed "via EPROM" in Table 13 title to "With an External Resistor" Go
- Changed subtracted 1 from bit values of all Table 13 "ƒPWM [Hz] (Resolution)" entries except 2402 Go
Changes from G Revision (November 2013) to H Revision
- Added 「ピン構成および機能」セクション、「取り扱いに関する定格」の表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションGo
Changes from E Revision (August 2013) to G Revision
- Changed Description of "1=" for OCP row in Fault table, STATUS Register SectionGo
- Changed A7h values for E02, E03, E04, E06, E07, E09, E11 DSGBA EPROM Bit Explanations tablesGo
- Deleted E00, E01, E08, E10, E12, E13 columns and A8H row from 3 EPROM Bit Explanations tableGo
- Changed values for E00, E08, E09 WQFN EPROM Settings tableGo