JAJSEF5L July 2012 – May 2019 LP8556
PRODUCTION DATA.
Address A6h
CFG6 REGISTER | |||||||
---|---|---|---|---|---|---|---|
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BOOST_FREQ[1:0] | VBOOST[5:0] | ||||||
NAME | BIT | ACCESS | DESCRIPTION | ||||
BOOST_FREQ | 7:6 | R/W | Set boost switching frequency when BOOST_FSET_EN = 0.
00 = 312 kHz 01 = 625 kHz 10 = 1250 kHz 11 = undefined |
||||
VBOOST | 5:0 | R/W | Boost output voltage. When ADAPTIVE = 1, this is the boost minimum and initial voltage. |