SNVSB23 March 2018 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
EXTERNAL COMPONENTS | ||||||||
CIN | Input filtering capacitance | Connected from VIN_Bx to PGND_Bx | 1.9 | 10 | µF | |||
COUT | Output filtering capacitance per phase, local | 10 | 22 | µF | ||||
CPOL | Optional point-of-load (POL) capacitance per phase | 22 | µF | |||||
COUT-TOTAL | Total output capacitance (local and POL) | 4-phase output | Output voltage slew-rate ≤ 3.8 mV/µs | 1000 | µF | |||
3-phase output | Output voltage slew-rate ≤ 3.8 mV/µs | 750 | ||||||
2-phase output | Output voltage slew-rate ≤ 3.8 mV/µs | 500 | ||||||
1-phase output | Output voltage slew-rate ≤ 3.8 mV/µs | 250 | ||||||
ESRC | ESR of the input and output capacitor | 1 MHz ≤ f ≤ 10 MHz | 2 | 10 | mΩ | |||
L | Inductance of the inductor | 0.47 | µH | |||||
–30% | 30% | |||||||
DCRL | Inductor DCR | 25 | mΩ | |||||
BUCK REGULATOR | ||||||||
VVIN_Bx | Input voltage range | 2.8 | 3.7 | 5.5 | V | |||
VVOUT_Bx | Programmable output voltage range | 0.6 | 3.36 | V | ||||
Output voltage step size | 0.6 V ≤ VVOUT < 0.73 V | 10 | mV | |||||
0.73 V ≤ VVOUT < 1.4 V | 5 | |||||||
1.4 V ≤ VVOUT ≤ 3.36 V | 20 | |||||||
IOUT | Output current(3) The maximum output current from device is 10A regardless of device phase configurations. | 4-phase output | VIN ≥ 3 V | 10 | A | |||
2.8 V ≤ VIN < 3 V | 7.2 | |||||||
3-phase output | VIN ≥ 3 V | 9.0 | ||||||
2.8 V ≤ VIN < 3 V | 6.5 | |||||||
2-phase output | VIN ≥ 3 V | 8.0 | ||||||
2.8 V ≤ VIN < 3 V | 6.0 | |||||||
1-phase output | VIN ≥ 3 V | 4.0 | ||||||
2.8 V ≤ VIN < 3 V | 3.0 | |||||||
Input and output voltage difference
Minimum voltage between VIN_x and VOUT to fulfill the electrical characteristics |
0.5 | V | ||||||
VVOUT_DC | DC output voltage accuracy, includes voltage reference, DC load and line regulations, process, and temperature | VOUT < 1 V, PWM mode | –20 | 20 | mV | |||
VOUT ≥ 1 V, PWM mode | –2% | 2% | ||||||
VOUT < 1 V, PFM mode | –20 | 40 | mV | |||||
VOUT ≥ 1 V, PFM mode | –2% | 2% + 20 mV | ||||||
Ripple voltage | 4-phase output | PWM mode, ESRC < 2 mΩ, L = 0.47 µH | 3 | mVp-p | ||||
PFM mode, L = 0.47 µH | 4 | |||||||
3-phase output | PWM mode, ESRC < 2 mΩ, L = 0.47 µH | 4 | ||||||
PFM mode, L = 0.47 µH | 5 | |||||||
2-phase output | PWM mode, ESRC < 2 mΩ, L = 0.47 µH | 6 | ||||||
PFM mode, L = 0.47 µH | 7 | |||||||
1-phase output, | PWM mode, ESRC < 2 mΩ, L = 0.47 µH | 8 | ||||||
PFM mode, L = 0.47 µH | 14 | |||||||
DCLNR | DC line regulation | IOUT = IOUT(max) | 0.1 | %/V | ||||
DCLDR | DC load regulation in PWM mode | VOUT = 1 V, 0 A ≤ IOUT ≤ IOUT(max) | 0.8% | |||||
TLDSR | Transient load step response | 4-phase output | 0 A ≤ IOUT ≤ 8 A, tr = tf = 10 µs, PWM mode, COUT = 22 µF/phase, L = 0.47 µH, CPOL = 22 µF/phase | –3% | 3% | mV | ||
0.1 A ≤ IOUT ≤ 8 A, tr = tf = 1 µs, PWM mode, COUT = 22 µF/phase, L = 0.47 µH, CPOL = 22 µF/phase | ±40 | |||||||
3-phase output | 0 A ≤ IOUT ≤ 6 A, tr = tf = 10 µs, PWM mode, COUT = 22 µF/phase, L = 0.47 µH, CPOL = 22 µF/phase | –3% | 3% | |||||
0.1 A ≤ IOUT ≤ 6 A, tr = tf = 1 µs, PWM mode, COUT = 22 µF/phase, L = 0.47 µH, CPOL = 22 µF/phase | ±40 | |||||||
2-phase output | 0 A ≤ IOUT ≤ 4 A, tr = tf = 10 µs, PWM mode, COUT = 22 µF/phase, L = 0.47 µH, CPOL = 22 µF/phase | –3% | 3% | |||||
0.1 A ≤ IOUT ≤ 4 A, tr = tf = 1 µs, PWM mode, COUT = 22 µF/phase, L = 0.47 µH, CPOL = 22 µF/phase | ±40 | |||||||
1-phase output | 0 A ≤ IOUT ≤ 2 A, tr = tf = 10 µs, PWM mode, COUT = 22 µF, L = 0.47 µH, CPOL = 22 µF | –3% | 3% | |||||
0.1 A ≤ IOUT ≤ 2 A, tr = tf = 1 µs, PWM mode, COUT = 22 µF, L = 0.47 µH, CPOL = 22 µF | ±40 | |||||||
TLNSR | Transient line response | VVIN_Bx stepping 3 V ↔ 3.5 V, tr = tf = 10 µs, IOUT = IOUT(max) | ±5 | mV | ||||
ILIM FWD | Forward current limit (peak for each switching cycle)
The max peak current limit of all combined phases cannot exceed 14A. |
Programmable range | 1.5 | 5 | A | |||
Step size | 0.5 | |||||||
Accuracy, VVIN_Bx ≥ 3 V, ILIM ≥ 3 A | –5% | 7.5% | 20% | |||||
Accuracy, 2.8 V ≤ VVIN_Bx < 3 V, ILIM ≥ 3. A | –20% | 7.5% | 20% | |||||
ILIM NEG | Negative current limit per phase (peak for each switching cycle) | 1.6 | 2 | 2.4 | A | |||
RDS(ON) HS FET | On-resistance, high-side FET | Each phase, between VIN_Bx and SW_Bx pins, I = 1 A | 29 | 65 | mΩ | |||
RDS(ON) LS FET | On-resistance, low-side FET | Each phase, between SW_Bx and PGND_Bx pins, I = 1 A | 17 | 35 | mΩ | |||
fSW | Switching frequency, PWM mode | 1.8 | 2 | 2.2 | MHz | |||
Current balancing for multiphase outputs | Current mismatch between phases, IOUT > 1 A/phase | 10% | ||||||
Start-up time (soft start) | From ENx to VOUT = 0.35 V (slew-rate control begins), COUT_TOTAL = 44 µF/phase | 200 | µs | |||||
Output voltage slew-rate(4) | COUT-TOTAL ≤ 80 µF/phase | –15% | 10 | 15% | mV/µs | |||
COUT-TOTAL ≤ 130 µF/phase | –15% | 7.5 | 15% | |||||
COUT-TOTAL ≤ 250 µF/phase | –15% | 3.8 | 15% | |||||
COUT-TOTAL ≤ 500 µF/phase | –15% | 1.9 | 15% | |||||
COUT-TOTAL ≤ 500 µF/phase | –15% | 0.94 | 15% | |||||
COUT-TOTAL ≤ 500 µF/phase | –15% | 0.47 | 15% | |||||
IPFM-PWM | PFM-to-PWM current threshold(5) | 600 | mA | |||||
IPWM-PFM | PWM-to-PFM current threshold(5) | 200 | mA | |||||
IADD | Phase adding level (multiphase rails) | From 1-phase to 2-phase | 1 | A | ||||
From 2-phase to 3-phase | 2 | |||||||
From 3-phase to 4-phase | 3 | |||||||
ISHED | Phase shedding level (multiphase rails) | From 2-phase to 1-phase | 0.7 | A | ||||
From 3-phase to 2-phase | 1.5 | |||||||
From 4-phase to 3-phase | 2.4 | |||||||
Output pulldown resistance | Regulator disabled | 160 | 230 | 300 | Ω | |||
Output voltage monitoring for PGOOD pin | Overvoltage monitoring (compared to DC output-voltage level, VVOUT_DC) | 39 | 50 | 64 | mV | |||
Undervoltage monitoring (compared to DC output-voltage level, VVOUT_DC) | –53 | –40 | –29 | |||||
Debounce time during regulator enable PGOOD_SET_DELAY = 0h | 4 | 10 | µs | |||||
Debounce time during regulator enable PGOOD_SET_DELAY = 1h | 10 | 11 | 13 | ms | ||||
Deglitch time during operation and after voltage change | 4 | 10 | µs | |||||
Power-good threshold for interrupt BUCKx_PG_INT, difference from final voltage | Rising ramp voltage, enable or voltage change | –20 | –14 | –8 | mV | |||
Falling ramp voltage, voltage change | 8 | 14 | 20 | |||||
Power-good threshold for status bit BUCKx_PG_STAT | During operation, status signal is forced to 0h during voltage change | –20 | –14 | –8 | mV | |||
EXTERNAL CLOCK AND PLL | ||||||||
Nominal frequency of the external input clock | 1 | 24 | MHz | |||||
Nominal frequency step size of the external input clock | 1 | MHz | ||||||
Required accuracy from nominal frequency of the external input clock | –30% | 10% | ||||||
Delay time for missing external clock detection | 1.8 | µs | ||||||
Delay and debounce time for external clock detection | 20 | µs | ||||||
Clock change delay (internal to external)
delay from valid clock detection to use of external clock |
600 | µs | ||||||
Cycle-to-cycle PLL output clock jitter | 300 | ps, p-p | ||||||
PROTECTION FUNCTIONS | ||||||||
Thermal warning | Temperature rising, TDIE_WARN_LEVEL = 0h | 115 | 125 | 135 | °C | |||
Temperature rising, TDIE_WARN_LEVEL = 1h | 127 | 137 | 147 | |||||
Thermal warning hysteresis | 20 | °C | ||||||
Thermal shutdown | Temperature rising | 140 | 150 | 160 | °C | |||
Thermal shutdown hysteresis | 20 | °C | ||||||
VANAOVP | VANA overvoltage | Voltage rising | 5.6 | 5.8 | 6.1 | V | ||
Voltage falling | 5.45 | 5.73 | 5.96 | |||||
VANA overvoltage hysteresis | 40 | mV | ||||||
VANAUVLO | VANA undervoltage lockout | Voltage rising | 2.51 | 2.63 | 2.75 | V | ||
Voltage falling | 2.5 | 2.6 | 2.7 | |||||
LOAD CURRENT MEASUREMENT | ||||||||
Current measurement range | Output current for maximum code | 20.47 | A | |||||
Resolution | LSB | 20 | mA | |||||
Measurement accuracy | IOUT > 1 A | < 10% | ||||||
Measurement time | PFM mode (automatically changing to PWM mode for the measurement) | 45 | µs | |||||
PWM mode | 4 | |||||||
CURRENT CONSUMPTION | ||||||||
Shutdown current consumption | From VANA and VIN_Bx pins, NRST = 0 V, VANA = VIN_Bx = 3.7 V | 1.4 | µA | |||||
Standby current consumption | From VANA and VIN_Bx pins, NRST = 1.8 V, VANA = VIN_Bx = 3.7 V, regulators disabled | 6.7 | µA | |||||
Active current consumption in PFM mode | 4-phase enabled: From VANA and VIN_Bx pins, NRST = 1.8 V, VANA = VIN_Bx = 3.7 V, IOUT = 0 mA, not switching, one regulator enabled, internal RC oscillator, PGOOD monitoring enabled | 77 | µA | |||||
3-phase enabled: From VANA and VIN_Bx pins, NRST = 1.8 V, VANA = VIN_Bx = 3.7 V, IOUT = 0 mA, not switching, one regulator enabled, internal RC oscillator, PGOOD monitoring enabled | 71 | |||||||
2-phase enabled: From VANA and VIN_Bx pins, NRST = 1.8 V, VANA = VIN_Bx = 3.7 V, IOUT = 0 mA, not switching, one regulator enabled, internal RC oscillator, PGOOD monitoring enabled | 65 | |||||||
1-phase enabled: From VANA and VIN_Bx pins, NRST = 1.8 V, VANA = VIN_Bx = 3.7 V, IOUT = 0 mA, not switching, one regulator enabled, internal RC oscillator, PGOOD monitoring enabled | 57 | |||||||
Active current consumption during PWM operation | Each phase | 17 | mA | |||||
PLL and clock detector current consumption | Additional current consumption when internal RC oscillator, clock detector and PLL are enabled | 2 | mA | |||||
DIGITAL INPUT SIGNALS: NRST, EN1, EN2, EN3, EN4, SCL, SDA, GPIO1, GPIO2, GPIO3, CLKIN | ||||||||
VIL | Input low level | 0.4 | V | |||||
VIH | Input high level | 1.2 | V | |||||
VHYS | Hysteresis of Schmitt trigger inputs | 10 | 77 | 200 | mV | |||
ENx pulldown resistance | ENx_PD = 1h | 500 | kΩ | |||||
NRST pulldown resistance | Always present | 650 | 1150 | 1700 | kΩ | |||
DIGITAL OUTPUT SIGNALS: nINT | ||||||||
VOL | Output low level | ISOURCE = 2 mA | 0.4 | V | ||||
RP | External pullup resistor | To VIO supply | 10 | kΩ | ||||
DIGITAL OUTPUT SIGNALS: SDA | ||||||||
VOL | Output low level | ISOURCE = 10 mA | 0.4 | V | ||||
DIGITAL OUTPUT SIGNALS: PGOOD, GPIO1, GPIO2, GPIO3 | ||||||||
VOL | Output low level | ISOURCE = 2 mA | 0.4 | V | ||||
VOH | Output high level, configured to push-pull | ISINK = 2 mA | VVANA – 0.4 | VVANA | V | |||
VPU | Supply voltage for external pull-up resistor, configured to open-drain | VVANA | V | |||||
RPU | External pullup resistor, configured to open-drain | 10 | kΩ | |||||
ALL DIGITAL INPUTS | ||||||||
ILEAK | Input current | All logic inputs over pin voltage range (except NRST) | −1 | 1 | µA |