SNVSB23 March 2018 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Address: 0x2E
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | GPIO3_IN | GPIO2_IN | GPIO1_IN |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:3 | Reserved | R | 0h | |
2 | GPIO3_IN | R | 0h | State of the GPIO3 signal
0h = Logic-low level 1h = Logic high level |
1 | GPIO2_IN | R | 0h | State of the GPIO2 signal
0h = Logic-low level 1h = Logic-high level |
0 | GPIO1_IN | R | 0h | State of the GPIO1 signal
0h = Logic-low level 1h = Logic-high level |