SNVSB23 March 2018 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The LP8752x-Q1 is a high-efficiency, high-performance power supply device with four step-down DC/DC converter cores for automotive applications. Table 1 lists the output characteristics of the regulators.
NOTE
Maximum output current is given as the maximum capability per rail. For each device the total combined output current must not exceed 10 A.
DEVICE | SUPPLY | OUTPUT | ||
---|---|---|---|---|
VOUT RANGE | RESOLUTION | IMAX MAXIMUM OUTPUT CURRENT | ||
LP87521-Q1 | BUCK0, BUCK1, BUCK2, BUCK3
in one 4-phase output |
0.6 to 3.36 V | 10 mV (0.6 V to 0.73 V)
5 mV (0.73 V to 1.4 V) 20 mV (1.4 V to 3.36 V) |
10 A |
LP87522-Q1 | BUCK0, BUCK1, BUCK2
in one 3-phase output |
0.6 to 3.36 V | 10 mV (0.6 V to 0.73 V)
5 mV (0.73 V to 1.4 V) 20 mV (1.4 V to 3.36 V) |
9 A |
BUCK3 in 1-phase output | 0.6 to 3.36 V | 10 mV (0.6 V to 0.73 V)
5 mV (0.73 V to 1.4 V) 20 mV (1.4 V to 3.36 V) |
4 A | |
LP87523-Q1 | BUCK0, BUCK1
in one 2-phase output |
0.6 to 3.36 V | 10 mV (0.6 V to 0.73 V)
5 mV (0.73 V to 1.4 V) 20 mV (1.4 V to 3.36 V) |
8 A |
BUCK2 in 1-phase output | 0.6 to 3.36 V | 10 mV (0.6 V to 0.73 V)
5 mV (0.73 V to 1.4 V) 20 mV (1.4 V to 3.36 V) |
4 A | |
BUCK3 in 1-phase output | 0.6 to 3.36 V | 10 mV (0.6 V to 0.73 V)
5 mV (0.73 V to 1.4 V) 20 mV (1.4 V to 3.36 V) |
4 A | |
LP87524-Q1 | BUCK0 in 1-phase output | 0.6 to 3.36 V | 10 mV (0.6 V to 0.73 V)
5 mV (0.73 V to 1.4 V) 20 mV (1.4 V to 3.36 V) |
4 A |
BUCK1 in 1-phase output | 0.6 to 3.36 V | 10 mV (0.6 V to 0.73 V)
5 mV (0.73 V to 1.4 V) 20 mV (1.4 V to 3.36 V) |
4 A | |
BUCK2 in 1-phase output | 0.6 to 3.36 V | 10 mV (0.6 V to 0.73 V)
5 mV (0.73 V to 1.4 V) 20 mV (1.4 V to 3.36 V) |
4 A | |
BUCK3 in 1-phase output | 0.6 to 3.36 V | 10 mV (0.6 V to 0.73 V)
5 mV (0.73 V to 1.4 V) 20 mV (1.4 V to 3.36 V) |
4 A | |
LP87525-Q1 | BUCK0, BUCK1
in 2-phase output |
0.6 to 3.36 V | 10 mV (0.6 V to 0.73 V)
5 mV (0.73 V to 1.4 V) 20 mV (1.4 V to 3.36 V) |
8 A |
BUCK2, BUCK3
in 2-phase output |
0.6 to 3.36 V | 10 mV (0.6 V to 0.73 V)
5 mV (0.73 V to 1.4 V) 20 mV (1.4 V to 3.36 V) |
8 A |
The LP8752x-Q1 also supports switching clock synchronization to an external clock. The nominal frequency of the external clock can be from 1 MHz to 24 MHz with 1-MHz steps.
Additional features include:
Three enable signals can be multiplexed to general purpose I/O (GPIO) signals. The direction and output type (open-drain or push-pull) are programmable for the GPIOs.