JAJSE47B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Address: 0x06
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
EN_BUCK2 | EN_PIN_CTRL2 | BUCK2_EN_PIN_SELECT[1:0] | EN_ROOF_
FLOOR2 |
EN_RDIS2 | BUCK2_FPWM | Reserved |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | EN_BUCK2 | R/W | 1 * | Enable Buck2 regulator:
0 - Buck2 regulator is disabled 1 - Buck2 regulator is enabled |
6 | EN_PIN_CTRL2 | R/W | 1 * | Enable EN1/2/3 pin control for Buck2:
0 - Only EN_BUCK2 bit controls Buck2 1 - EN_BUCK2 bit AND ENx pin control Buck2 |
5:4 | BUCK2_EN_PIN
_SELECT[1:0] |
R/W | 0x0* | Enable EN1/2/3 pin control for Buck2:
0x0 - EN_BUCK2 bit AND EN1 pin control Buck2 0x1 - EN_BUCK2 bit AND EN2 pin control Buck2 0x2 - EN_BUCK2 bit AND EN3 pin control Buck2 0x3 - Reserved |
3 | EN_ROOF_
FLOOR2 |
R/W | 0 | Enable Roof/Floor control of EN1/2/3 pin if EN_PIN_CTRL2 = 1:
0 - Enable/Disable (1/0) control 1 - Roof/Floor (1/0) control |
2 | EN_RDIS2 | R/W | 1 | Enable output discharge resistor when Buck2 is disabled:
0 - Discharge resistor disabled 1 - Discharge resistor enabled |
1 | BUCK2_FPWM | R/W | 1 * | Forces the Buck2 regulator to operate in PWM mode:
0 - Automatic transitions between PFM and PWM modes (AUTO mode) 1 - Forced to PWM operation |
0 | Reserved | R/W | 0 * |