JAJSE47B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Address: 0x0F
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK2_FLOOR_VSET[7:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:0 | BUCK2_FLOOR
_VSET[7:0] |
R/W | 0x00 | Sets the output voltage of Buck2 regulator when floor state is used:
Reserved, DO NOT USE 0x00...0x09 0.6 V - 0.73 V, 10 mV steps 0x0A - 0.6 V ... 0x17 - 0.73 V 0.73 V - 1.4 V, 5 mV steps 0x18 - 0.735 V ... 0x9D - 1.4 V 1.4 V - 3.36 V, 20 mV steps 0x9E - 1.42 V ... 0xFF - 3.36 V If the input voltage is above 4 V, do not use output voltages below 1.0 V. |