JAJSE47B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Address: 0x2D
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | GPIO3_OD | GPIO2_OD | GPIO1_OD | Reserved | GPIO3_DIR | GPIO2_DIR | GPIO1_DIR |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | Reserved | R | 0 | |
6 | GPIO3_OD | R/W | 1 * | GPIO3 signal type when configured to output:
0 - Push-pull output (VANA level) 1 - Open-drain output |
5 | GPIO2_OD | R/W | 1 * | GPIO2 signal type when configured to output:
0 - Push-pull output (VANA level) 1 - Open-drain output |
4 | GPIO1_OD | R/W | 0 * | GPIO1 signal type when configured to output:
0 - Push-pull output (VANA level) 1 - Open-drain output |
3 | Reserved | R | 0 | |
2 | GPIO3_DIR | R/W | 1 * | GPIO3 signal direction:
0 - Input 1 - Output |
1 | GPIO2_DIR | R/W | 1 * | GPIO2 signal direction:
0 - Input 1 - Output |
0 | GPIO1_DIR | R/W | 0 * | GPIO1 signal direction:
0 - Input 1 - Output |