JAJSE47B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Address: 0x1E
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | SYNC_CLK
_STAT |
TDIE_SD
_STAT |
TDIE_WARN
_STAT |
OVP_STAT | Reserved |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:5 | Reserved | R | 0x0 | |
4 | SYNC_CLK_STAT | R | 0 | Status bit indicating the status of external clock (CLKIN):
0 - External clock frequency is valid 1 - External clock frequency is not valid |
3 | TDIE_SD_STAT | R | 0 | Status bit indicating the status of thermal shutdown:
0 - Die temperature below thermal shutdown level 1 - Die temperature above thermal shutdown level |
2 | TDIE_WARN
_STAT |
R | 0 | Status bit indicating the status of thermal warning:
0 - Die temperature below thermal warning level 1 - Die temperature above thermal warning level |
1 | OVP_STAT | R | 0 | Status bit indicating the status of input overvoltage monitoring:
0 - Input voltage below overvoltage threshold level 1 - Input voltage above overvoltage threshold level |
0 | Reserved | R | 0 |