JAJSE47B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Address: 0x20
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK3_STAT | BUCK3_PG
_STAT |
Reserved | BUCK3_ILIM
_STAT |
BUCK2_STAT | BUCK2_PG
_STAT |
Reserved | BUCK2_ILIM
_STAT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | BUCK3_STAT | R | 0 | Status bit indicating the enable/disable status of Buck3:
0 - Buck3 regulator is disabled 1 - Buck3 regulator is enabled |
6 | BUCK3_PG_STAT | R | 0 | Status bit indicating Buck3 output voltage validity (raw status):
0 - Buck3 output is below Power-Good-threshold level 1 - Buck3 output is above Power-Good-threshold level |
5 | Reserved | R | 0 | |
4 | BUCK3_ILIM
_STAT |
R | 0 | Status bit indicating Buck3 current limit status (raw status):
0 - Buck3 output current is below current limit level 1 - Buck3 output current limit is active |
3 | BUCK2_STAT | R | 0 | Status bit indicating the enable/disable status of Buck2:
0 - Buck2 regulator is disabled 1 - Buck2 regulator is enabled |
2 | BUCK2_PG_STAT | R | 0 | Status bit indicating Buck2 output voltage validity (raw status):
0 - Buck2 output is below Power-Good-threshold level 1 - Buck2 output is above Power-Good-threshold level |
1 | Reserved | R | 0 | |
0 | BUCK2_ILIM
_STAT |
R | 0 | Status bit indicating Buck2 current limit status (raw status):
0 - Buck2 output current is below current limit level 1 - Buck2 output current limit is active |