JAJSE47B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Address: 0x23
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | BUCK1_PG
_MASK |
Reserved | BUCK1_ILIM
_MASK |
Reserved | BUCK0_PG
_MASK |
Reserved | BUCK0_ILIM
_MASK |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | Reserved | R/W | 0 | |
6 | BUCK1_PG_MASK | R/W | 1 * | Masking for Buck1 Power-Good interrupt (BUCK1_PG_INT in INT_BUCK_0_1 register):
0 - Interrupt generated 1 - Interrupt not generated This bit does not affect BUCK1_PG_STAT status bit in BUCK_0_1_STAT register. |
5 | Reserved | R | 0 | |
4 | BUCK1_ILIM
_MASK |
R/W | 1 * | Masking for Buck1 current-limit-detection interrupt (BUCK1_ILIM_INT in INT_BUCK_0_1 register):
0 - Interrupt generated 1 - Interrupt not generated This bit does not affect BUCK1_ILIM_STAT status bit in BUCK_0_1_STAT register. |
3 | Reserved | R/W | 0 | |
2 | BUCK0_PG_MASK | R/W | 1 * | Masking for Buck0 Power-Good interrupt (BUCK0_PG_INT in INT_BUCK_0_1 register):
0 - Interrupt generated 1 - Interrupt not generated This bit does not affect BUCK0_PG_STAT status bit in BUCK_0_1_STAT register. |
1 | Reserved | R | 0 | |
0 | BUCK0_ILIM
_MASK |
R/W | 1 * | Masking for Buck0 current-limit-detection interrupt (BUCK0_ILIM_INT in INT_BUCK_0_1 register):
0 - Interrupt generated 1 - Interrupt not generated This bit does not affect BUCK0_ILIM_STAT status bit in BUCK_0_1_STAT register. |