JAJSE47B April 2017 – December 2018 LP87524B-Q1 , LP87524J-Q1 , LP87524P-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Address: 0x2E
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | GPIO3_IN | GPIO2_IN | GPIO1_IN |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:3 | Reserved | R | 0x00 | |
2 | GPIO3_IN | R | 0 | State of GPIO3 signal:
0 - Logic low level 1 - Logic high level |
1 | GPIO2_IN | R | 0 | State of GPIO2 signal:
0 - Logic low level 1 - Logic high level |
0 | GPIO1_IN | R | 0 | State of GPIO1 signal:
0 - Logic low level 1 - Logic high level |