JAJSGN6A December 2019 – August 2021 LP875701-Q1
PRODUCTION DATA
The auto-increment feature allows writing several consecutive registers within one transmission. Each time an 8-bit word is sent to the device, the internal address index counter is incremented by one and the next register is written. Table 7-8 below shows writing sequence to two consecutive registers. Note that auto increment feature does not work for read.
MASTER ACTION | START | DEVICE ADDRESS = 0x60 | WRITE | REGISTER ADDRESS | DATA | DATA | STOP | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
LP875701-Q1 | ACK | ACK | ACK | ACK |