JAJSGN6A December 2019 – August 2021 LP875701-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
INPUT VOLTAGE | ||||
Voltage on power connections | VIN_Bx, VANA | 2.8 | 5.5 | V |
Voltage on NRST | NRST | 1.65 | VANA with 5.5 V maximum | V |
Voltage on logic pins (input or output pins) | nINT, CLKIN | 1.65 | 5.5 | V |
Voltage on logic pins (input or output pins) | ENx, PGOOD | 0 | VANA with 5.5 V maximum | V |
Voltage on I2C interface, standard (100 kHz), fast (400 khz), fast+ (1 MHz), and high-speed (3.4 MHz) modes | SCL, SDA | 1.65 | 1.95 | V |
Voltage on I2C interface, standard (100 kHz), fast (400 kHz), and fast+ (1 MHz) modes | SCL, SDA | 3.1 | VANA with 3.6 V maximum | V |
TEMPERATURE | ||||
Junction temperature, TJ | –40 | 140 | °C | |
Ambient temperature, TA | –40 | 125 | °C |