JAJSGN6A December 2019 – August 2021 LP875701-Q1
PRODUCTION DATA
TheLP875701-Q1 is a high-efficiency, high-performance power supply device with four step-down DC/DC converter cores for automotive applications. Table 7-1 lists the output characteristics of the regulators.
SUPPLY | OUTPUT | ||
---|---|---|---|
VOUT RANGE | RESOLUTION | IMAX MAXIMUM OUTPUT CURRENT | |
BUCK0, BUCK1, BUCK2, BUCK3 in one 4-phase output | 1.0 V | Not Applicable | 2.5 A per phase |
The LP875701-Q1 also supports switching clock synchronization to an external clock. The nominal frequency of the external clock can be from 1 MHz to 24 MHz with 1-MHz steps.
Additional features include:
Three enable signals can be multiplexed to general purpose I/O (GPIO) signals. The direction and output type (open-drain or push-pull) are programmable for the GPIOs.