JAJSGN6A December 2019 – August 2021 LP875701-Q1
PRODUCTION DATA
Address: 0x1A
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | INT_BUCK23 | INT_BUCK01 | NO_SYNC_CLK | TDIE_SD | TDIE_WARN | INT_OVP | I_LOAD_READY |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | Reserved | R/W | 0h | |
6 | INT_BUCK23 | R | 0h | Interrupt indicating that the output of
the BUCK3 regulator,BUCK2 regulator, or both regulators has a
pending interrupt. The reason for the interrupt is indicated in the
INT_BUCK_2_3 register. This bit is cleared automatically when the INT_BUCK_2_3 register is cleared to 0x00. |
5 | INT_BUCK01 | R | 0h | Interrupt indicating that the output of
the BUCK1 regulator, BUCK0 regulator, or both regulators has a
pending interrupt. The reason for the interrupt is indicated in the
INT_BUCK_0_1 register. This bit is cleared automatically when the INT_BUCK_0_1 register is cleared to 0x00. |
4 | NO_SYNC_CLK | R/W1C | 0h | Latched status bit indicating that the
external clock is not valid. Write this bit to 1h to clear the interrupt. |
3 | TDIE_SD | R/W1C | 0h | Latched status bit indicating that the
die junction temperature is greater than the thermal shutdown level.
The regulators are disabled if previously enabled. The regulators
cannot be enabled if this bit is active. The actual status of the
thermal warning condition is indicated by the TDIE_SD_STAT bit in
the TOP_STAT register. Write this bit to 1h to clear the interrupt. |
2 | TDIE_WARN | R/W1C | 0h | Latched status bit indicating that the
die junction temperature is greater than the thermal warning level.
The actual status of the thermal warning condition is indicated by
the TDIE_WARN_STAT bit in the TOP_STAT register. Write this bit to 1h to clear the interrupt. |
1 | INT_OVP | R/W1C | 0h | Latched status bit indicating that the
input voltage is greater than the overvoltage-detection level. The
actual status of the overvoltage condition is indicated by the
OVP_STAT bit in the OP_STAT register. Write this bit to 1h to clear the interrupt. |
0 | I_LOAD_READY | R/W1C | 0h | Latched status bit indicating that the
load-current measurement result is available in the I_LOAD_1 and
I_LOAD_2 registers. Write this bit to 1h to clear the interrupt. |