JAJSG64C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
Address: 0x20
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | BUCK3_ILIM
_MASK |
Reserved | BUCK2_ILIM
_MASK |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:5 | Reserved | R/W | 000 | |
4 | BUCK3_ILIM
_MASK |
R/W | 1 | Masking for BUCK3 current limit detection interrupt INT_BUCK_2_3.BUCK3_ILIM_INT:
0 - Interrupt generated 1 - Interrupt not generated. This bit does not affect BUCK_2_3_STAT.BUCK3_ILIM_STAT status bit. |
3:1 | Reserved | R/W | 000 | |
0 | BUCK2_ILIM
_MASK |
R/W | 1 | Masking for BUCK2 current limit detection interrupt INT_BUCK_2_3.BUCK2_ILIM_INT:
0 - Interrupt generated 1 - Interrupt not generated. This bit does not affect BUCK_2_3_STAT.BUCK1_ILIM_STAT status bit. |