JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
Address: 0x1E
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | TDIE_WARN _MASK | RESET_REG _MASK | I_LOAD_ READY_MASK |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:3 | Reserved | R/W | 0000 0 | |
2 | TDIE_WARN _MASK | R/W | 0 * | Masking for thermal warning interrupt INT_TOP.TDIE_WARN: 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect TOP_STAT.TDIE_WARN_STAT status bit. |
1 | RESET_REG _MASK | R/W | 1 * | Masking for register reset interrupt INT_TOP.RESET_REG: 0 - Interrupt is generated. 1 - Interrupt is not generated. |
0 | I_LOAD_ READY_MASK | R/W | 1 * | Masking for load current measurement ready interrupt INT_TOP.I_LOAD_READY: 0 - Interrupt is generated. 1 - Interrupt is not generated. |