JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
Unless otherwise specified: TA = 25°C, VIN = 3.7 V, ƒSW = 3 MHz, L = 470 nH.
V(NRST) = 0 V |
V(NRST) = 1.8 V | Load = 0 mA | VOUT setting = 1000 mV |
V(NRST) = 1.8 V | All converter cores disabled |
V(NRST) = 1.8 V | Load = 0 mA | VOUT setting = 1000 mV |