JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
INPUT VOLTAGE | ||||
VIN_Bx, VANA | Voltage on power connections | –0.3 | 6 | V |
SW_Bx | Voltage on buck switch nodes | –0.3 | (VIN_Bx + 0.3 V) with 6 V maximum | V |
FB_Bx | Voltage on buck voltage sense nodes | –0.3 | (VANA + 0.3 V) with 6 V maximum | V |
NRST | Voltage on NRST input | –0.3 | 3.6 | V |
ENx, SDA, SCL, nINT | Voltage on logic pins (input or output pins) | –0.3 | 3.6 | |
CURRENT | ||||
VIN_Bx, SW_Bx, PGND_Bx | Current on power pins (average current over 100k hour lifetime, TJ = 125°C) | 0.62 | A/pin | |
TEMPERATURE | ||||
TJ-MAX | Junction temperature | −40 | 150 | °C |
Maximum lead temperature (soldering, 10 seconds)(3) | 260 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |