JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
Address: 0x1C
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK1_STAT | BUCK1_PG _STAT | Reserved | BUCK1_ILIM _STAT | BUCK0_STAT | BUCK0_PG _STAT | Reserved | BUCK0_ILIM _STAT |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | BUCK1_STAT | R | 0 | Status bit indicating the enable or disable status of BUCK1: 0 - BUCK1 converter core is disabled. 1 - BUCK1 converter core is enabled. |
6 | BUCK1_PG_STAT | R | 0 | Status bit indicating BUCK1 output voltage validity (raw status): 0 - BUCK1 output is above power-good threshold level 1 - BUCK1 output is below power-good threshold level. |
5 | Reserved | R | 0 | |
4 | BUCK1_ILIM _STAT | R | 0 | Status bit indicating BUCK1 current limit status (raw status): 0 - BUCK1 output current is below current limit level. 1 - BUCK1 output current limit is active. |
3 | BUCK0_STAT | R | 0 | Status bit indicating the enable or disable status of BUCK0: 0 - BUCK0 converter core is disabled. 1 - BUCK0 converter core is enabled. |
2 | BUCK0_PG_STAT | R | 0 | Status bit indicating BUCK0 output voltage validity (raw status): 0 - BUCK0 output is above the power-good threshold level. 1 - BUCK0 output is below the power-good threshold level. |
1 | Reserved | R | 0 | |
0 | BUCK0_ILIM _STAT | R | 0 | Status bit indicating BUCK0 current limit status (raw status): 0 - BUCK0 output current is below the current limit level. 1 - BUCK0 output current limit is active. |