JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 3.3 V |
Output voltages | 1000 mV, 1200 mV, 1800 mV, and 2500 mV |
Converter operation mode | Auto mode (PWM-PFM) |
Maximum load currents | 1.5 A, 2.25 A, 3 A, and 3 A |
Inductor current limits | 2.5 A, 3.5 A, 4.5 A, and 4.5 A |