JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
Address: 0x05
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | ILIM1[2:0] | SLEW_RATE1[2:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:6 | Reserved | R/W | 00 | |
5:3 | ILIM1[2:0] | R/W | 0x6 * | Sets the switch current limit of BUCK1. Can be programmed at any time during operation: 0x2 - 2.5 A 0x3 - 3.0 A 0x4 - 3.5 A 0x5 - 4.0 A 0x6 - 4.5 A 0x7 - 5.0 A |
2:0 | SLEW_RATE1[2:0] | R/W | 0x4 * | Sets the output voltage slew rate for BUCK1 converter core (rising and falling edges): 0x0 - 30 mV/µs 0x1 - 15 mV/µs 0x2 - 10 mV/µs 0x3 - 7.5 mV/µs 0x4 - 3.8 mV/µs 0x5 - 1.9 mV/µs 0x6 - 0.94 mV/µs 0x7 - 0.4 mV/µs |