JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
Address: 0x0F
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK2_FLOOR _VSET[7:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:0 | BUCK2_FLOOR _VSET[7:0] | R/W | 0x00 | Sets the output voltage of BUCK2 converter core when the Floor state is used: 0.5 V - 0.73 V, 10 mV steps 0x00 - 0.5 V ... 0x17 - 0.73 V 0.73 V - 1.4 V, 5 mV steps 0x18 - 0.735 V ... 0x9D - 1.4 V 1.4 V - 3.36 V, 20 mV steps 0x9E - 1.42 V ... 0xFF - 3.36 V |