JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
Address: 0x16
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | SW_RESET |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:1 | Reserved | R/W | 0000 000 | |
0 | SW_RESET | R/W | 0 | Software commanded reset. When written to 1, the registers are reset to default values, OTP memory is read, and the I2C interface is reset. The bit is automatically cleared. |