JAJSLV6 April 2021 LP8758-EA
PRODUCTION DATA
Address: 0x20
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | BUCK3_PG _MASK | Reserved | BUCK3_ILIM _MASK | Reserved | BUCK2_PG _MASK | Reserved | BUCK2_ILIM _MASK |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | Reserved | R/W | 0 | |
6 | BUCK3_PG_MASK | R/W | 1 * | Masking for BUCK3 power-good interrupt INT_BUCK_2_3.BUCK3_PG_INT: 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect the BUCK_2_3_STAT.BUCK3_PG_STAT status bit. |
5 | Reserved | R | 0 | |
4 | BUCK3_ILIM _MASK | R/W | 1 * | Masking for BUCK3 current limit detection interrupt INT_BUCK_2_3.BUCK3_ILIM_INT: 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect the BUCK_2_3_STAT.BUCK3_ILIM_STAT status bit. |
3 | Reserved | R/W | 0 | |
2 | BUCK2_PG_MASK | R/W | 1 * | Masking for BUCK2 power-good interrupt INT_BUCK_2_3.BUCK2_PG_INT: 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect the BUCK_2_3_STAT.BUCK1_PG_STAT status bit. |
1 | Reserved | R | 0 | |
0 | BUCK2_ILIM _MASK | R/W | 1 * | Masking for BUCK2 current limit detection interrupt INT_BUCK_2_3.BUCK2_ILIM_INT: 0 - Interrupt is generated. 1 - Interrupt is not generated. This bit does not affect the BUCK_2_3_STAT.BUCK1_ILIM_STAT status bit. |