JAJSP65A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
Description: Write the specified data to the BIT_SEL location of the specified page 0 register address
Assembly command: REG_WRITE_BIT_PAGE0_IMM [ADDR=]<Address> [BIT=]<Bit> [DATA=]<Data>
Address, Bit, and Data can be in any literal integer format (decimal, hex, and so forth).
'ADDR=', 'BIT=', and 'DATA=' are optional. When included, the parameters can be in any order.
Examples: