JAJSP65A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
The comparator module that monitors the voltage on the VCCA pins controls the power state machine of the LP876242-Q1 device. The Figure 7-2 shows a block diagram of the VCCA input voltage monitoring. VCCA voltage detection outputs determine the power states of the device as following:
When VCCA is expected to be 5 V or 3.3 V, a separate voltage comparator can be enabled to monitor whether or not the VCCA voltage is within the expected range. Please refer to for additional detail on the operation of the VCCA OV/UV monitor function.