JAJSP65A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics: All Digital Input Signals in GPIOx, SCL_I2C1, SDA_I2C1, SCK_SPI, SDI_SPI | |||||||
10.1 | VIL | Low-level input voltage | 0.54 | V | |||
10.2 | VIH | High-level input voltage | 1.26 | V | |||
10.3 | Hysteresis | 150 | mV | ||||
Timing Requirements: ENABLE | |||||||
10.4 | tdegl_ENABLE | ENABLE signal deglitch time | GPIOx_DEGLITCH_EN = 1 | 6 | 8 | 10 | µs |
10.5 | tdegl_nSLEEPx | nSLEEPx signal deglitch time | 6 | 8 | 10 | µs | |
Timing Requirements: GPIOx | |||||||
10.6 | tdegl_ESMx | nERR signal deglitch time | 13 | 15 | 17 | µs | |
10.7 | tWD_pulse | TRIG_WDOG input signal deglitch time | 24 | 30 | 36 | µs | |
10.8 | tdegl_GPIx | GPIx, WKUPx signal deglitch time | GPIOx_DEGLITCH_EN = 1 | 6 | 8 | 10 | µs |
10.9 | tno_degl_PW | Minimum pulse width for GPIx, WKUPx | GPIOx_DEGLITCH_EN = 0 | 200 | ns |