JAJSP65A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics | |||||||
12.2 | RPU_GPIO | IO signals pullup resistance | GPIO4, GPIO7, GPIO8 and GPIO9 pins with internal pullup to VOUT_LDO | 280 | 400 | 520 | kΩ |
12.3 | RPU_GPIO | IO signals pullup resistance | GPIO1, GPIO2, GPIO3, GPIO5, GPIO6 and GPIO10 pins with internal pullup to VIO | 280 | 400 | 520 | kΩ |
12.4 | RPD_GPIO | IO signals pulldown resistance | GPIO1 - 10 pins with internal pulldown to ground | 280 | 400 | 520 | kΩ |
12.5 | RPU_NRSTOUT | nRSTOUT pullup resistance | Internal pullup to VIO supply when output driven high in push-pull configuration | 8 | 10 | 12 | kΩ |
12.6 | RPU_NRSTOUT_SOC | nRSTOUT_SOC pullup resistance | Internal pullup to VIO supply when output driven high in push-pull configuration | 8 | 10 | 12 | kΩ |
12.7 | RPU_EN_DRV | EN_DRV pullup resistance | Internal pullup to VCCA supply when output driven high | 8 | 10 | 12 | kΩ |