JAJSP65A June 2021 – September 2022 LP876242-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics | |||||||
13.1 | CB | Capacitive load for SDA and SCL | 400 | pF | |||
Timing Requirements | |||||||
13.2a | ƒSCL | Serial clock frequency | Standard mode | 100 | kHz | ||
13.2b | Fast mode | 400 | |||||
13.2c | Fast mode+ | 1 | MHz | ||||
13.2d | High-speed mode, Cb = 100 pF | 3.4 | |||||
13.2e | High-speed mode, Cb = 400 pF | 1.7 | |||||
13.3a | tLOW | SCL low time | Standard mode | 4.7 | µs | ||
13.3b | Fast mode | 1.3 | |||||
13.3c | Fast mode+ | 0.5 | |||||
13.3d | High-speed mode, Cb = 100 pF | 160 | ns | ||||
13.3e | High-speed mode, Cb = 400 pF | 320 | |||||
13.4a | tHIGH | SCL high time | Standard mode | 4 | µs | ||
13.4b | Fast mode | 0.6 | |||||
13.4c | Fast mode+ | 0.26 | |||||
13.4d | High-speed mode, Cb = 100 pF | 60 | ns | ||||
13.4e | High-speed mode, Cb = 400 pF | 120 | |||||
13.5a | tSU;DAT | Data setup time | Standard mode | 250 | ns | ||
13.5b | Fast mode | 100 | |||||
13.5c | Fast mode+ | 50 | |||||
13.5d | High-speed mode | 10 | |||||
13.6a | tHD;DAT | Data hold time | Standard mode | 10 | 3450 | ns | |
13.6b | Fast mode | 10 | 900 | ||||
13.6c | Fast mode+ | 10 | |||||
13.6d | High-speed mode, Cb = 100 pF | 10 | 70 | ns | |||
13.6e | High-speed mode, Cb = 400 pF | 10 | 150 | ||||
13.7a | tSU;STA | Setup time for a start or a REPEATED START condition | Standard mode | 4.7 | µs | ||
13.7b | Fast mode | 0.6 | |||||
13.7c | Fast mode+ | 0.26 | |||||
13.7d | High-speed mode | 160 | ns | ||||
13.8a | tHD;STA | Hold time for a start or a REPEATED START condition | Standard mode | 4 | µs | ||
13.8b | Fast mode | 0.6 | |||||
13.8c | Fast mode+ | 0.26 | |||||
13.8d | High-speed mode | 160 | ns | ||||
13.9a | tBUF | Bus free time between a STOP and START condition | Standard mode | 4.7 | µs | ||
13.9b | Fast mode | 1.3 | |||||
13.9c | Fast mode+ | 0.5 | |||||
13.10a | tSU;STO | Setup time for a STOP condition | Standard mode | 4 | µs | ||
13.10b | Fast mode | 0.6 | |||||
13.10c | Fast mode+ | 0.26 | |||||
13.10d | High-speed mode | 160 | ns | ||||
13.11a | trDA | Rise time of SDA signal | Standard mode | 1000 | ns | ||
13.11b | Fast mode | 20 | 300 | ||||
13.11c | Fast mode+ | 120 | |||||
13.11d | High-speed mode, Cb = 100 pF | 10 | 80 | ||||
13.11e | High-speed mode, Cb = 400 pF | 20 | 160 | ||||
13.12a | tfDA | Fall time of SDA signal | Standard mode | 300 | ns | ||
13.12b | Fast mode | 6.5 | 300 | ||||
13.12c | Fast mode+ | 6.5 | 120 | ||||
13.12d | High-speed mode, Cb = 100 pF | 10 | 80 | ||||
13.12e | High-speed mode, Cb = 400 pF | 13 | 160 | ||||
13.13a | trCL | Rise time of SCL signal | Standard mode | 1000 | ns | ||
13.13b | Fast mode | 20 | 300 | ||||
13.13c | Fast mode+ | 120 | |||||
13.13d | High-speed mode, Cb = 100 pF | 10 | 40 | ||||
13.13e | High-speed mode, Cb = 400 pF | 20 | 80 | ||||
13.14a | trCL1 | Rise time of SCL signal after a repeated start condition and after an acknowledge bit | High-speed mode, Cb = 100 pF | 10 | 80 | ns | |
13.14b | High-speed mode, Cb = 400 pF | 20 | 160 | ||||
13.15a | tfCL | Fall time of SCL signal | Standard mode | 300 | ns | ||
13.15b | Fast mode | 6.5 | 300 | ||||
13.15c | Fast mode+ | 6.5 | 120 | ||||
13.15d | High-speed mode, Cb = 100 pF | 10 | 40 | ||||
13.15e | High-speed mode, Cb = 400 pF | 20 | 80 | ||||
13.16a | tSP | Pulse width of spike suppressed (SCL and SDA spikes that are less than the indicated width are suppressed) | Standard mode, fast mode, and fast mode+ | 50 | ns | ||
13.16b | High-speed mode, Cb = 400 pf | 10 |