JAJSHN1A June 2019 – August 2019 LP8867-Q1 , LP8869-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LOGIC INPUT VDDIO/EN | ||||||
VIL | Input low level | 0.4 | V | |||
VIH | Input high level | 1.65 | ||||
IEN | Input DC current | −1 | 5 | 30 | µA | |
Input transient current during VDDIO/EN powering up | 1.2 | mA | ||||
LOGIC INPUT SYNC, PWM | ||||||
VIL | Input low level | 0.2 × VDDIO/EN | V | |||
VIH | Input high level | 0.8 × VDDIO/EN | ||||
II | Input current | −1 | 1 | μA | ||
LOGIC OUTPUT FAULT | ||||||
VOL | Output low level | Pullup current 3 mA | 0.3 | 0.5 | V | |
ILEAKAGE | Output leakage current | V = 5.5 V | 1 | μA |