JAJSHN1A June   2019  – August 2019 LP8867-Q1 , LP8869-Q1

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     概略回路図
    2.     LED バックライトの効率
  4. 改訂履歴
  5. 概要 (続き)
  6. Device Comparison Table
  7. Pin Configuration and Functions
    1.     Pin Functions
  8. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Thermal Information
    5. 8.5  Electrical Characteristics
    6. 8.6  Internal LDO Electrical Characteristics
    7. 8.7  Protection Electrical Characteristics
    8. 8.8  Current Sinks Electrical Characteristics
    9. 8.9  PWM Brightness Control Electrical Characteristics
    10. 8.10 Boost and SEPIC Converter Characteristics
    11. 8.11 Logic Interface Characteristics
    12. 8.12 Typical Characteristics
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Integrated DC-DC Converter
        1. 9.3.1.1 DC-DC Converter Parameter Configuration
          1. 9.3.1.1.1 Switching Frequency
          2. 9.3.1.1.2 Spread Spectrum and External SYNC
          3. 9.3.1.1.3 Recommended Component Value and Internal Parameters
          4. 9.3.1.1.4 DC-DC Converter Switching Current Limit
          5. 9.3.1.1.5 DC-DC Converter Light Load Mode
        2. 9.3.1.2 Adaptive Voltage Control
          1. 9.3.1.2.1 Using Two-Divider
          2. 9.3.1.2.2 Using T-Divider
          3. 9.3.1.2.3 Feedback Capacitor
      2. 9.3.2 Internal LDO
      3. 9.3.3 LED Current Sinks
        1. 9.3.3.1 LED Output Configuration
        2. 9.3.3.2 LED Current Setting
        3. 9.3.3.3 Brightness Control
      4. 9.3.4 Power-Line FET Control
      5. 9.3.5 LED Current Dimming With External Temperature Sensor
      6. 9.3.6 Fault Detections and Protection
        1. 9.3.6.1 Supply Fault and Protection
          1. 9.3.6.1.1 VIN Undervoltage Fault (VIN_UVLO)
          2. 9.3.6.1.2 VIN Overvoltage Fault (VIN_OVP)
          3. 9.3.6.1.3 VIN Overcurrent Fault (VIN_OCP)
        2. 9.3.6.2 Boost Fault and Protection
          1. 9.3.6.2.1 Boost Overvoltage Fault (BST_OVP)
          2. 9.3.6.2.2 SW Overvoltage Fault (SW_OVP)
        3. 9.3.6.3 LED Fault and Protection (LED_OPEN and LED_SHORT)
        4. 9.3.6.4 Thermal Fault and Protection (TSD)
        5. 9.3.6.5 Overview of the Fault and Protection Schemes
    4. 9.4 Device Functional Modes
      1. 9.4.1 STANDBY State
      2. 9.4.2 SOFT START State
      3. 9.4.3 BOOST START State
      4. 9.4.4 NORMAL State
      5. 9.4.5 FAULT RECOVERY State
      6. 9.4.6 State Diagram and Timing Diagram for Start-up and Shutdown
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Typical Application for 4 LED Strings
      2. 10.2.2 Design Requirements
      3. 10.2.3 Detailed Design Procedure
        1. 10.2.3.1 Inductor Selection
        2. 10.2.3.2 Output Capacitor Selection
        3. 10.2.3.3 Input Capacitor Selection
        4. 10.2.3.4 LDO Output Capacitor
        5. 10.2.3.5 Diode
      4. 10.2.4 Application Curves
      5. 10.2.5 SEPIC Mode Application
        1. 10.2.5.1 Design Requirements
        2. 10.2.5.2 Detailed Design Procedure
          1. 10.2.5.2.1 Inductor
          2. 10.2.5.2.2 Diode
          3. 10.2.5.2.3 Capacitor C1
        3. 10.2.5.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13デバイスおよびドキュメントのサポート
    1. 13.1 デバイス・サポート
      1. 13.1.1 開発サポート
    2. 13.2 ドキュメントのサポート
      1. 13.2.1 関連資料
    3. 13.3 ドキュメントの更新通知を受け取る方法
    4. 13.4 コミュニティ・リソース
    5. 13.5 商標
    6. 13.6 静電気放電に関する注意事項
    7. 13.7 Glossary
  14. 14メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Overview

The LP8867-Q1, LP8869-Q1 is a highly integrated LED driver for automotive infotainment , cluster and HUD medium-size LCD backlight applications. It includes a DC-DC with an integrated FET, supporting both boost and SEPIC modes, an internal LDO enabling direct connection to battery without need for a pre-regulated supply and 3 or 4 LED current sinks. The VDDIO/EN pin provides the supply voltage for digital IOs (PWM and SYNC inputs) and at the same time enables the device.

The switching frequency on the DC-DC converter is set by a resistor connected to the FSET pin. The maximum voltage of the DC-DC is set by a resistive divider connected to the FB pin. For the best efficiency, the output voltage is adapted automatically to the minimum necessary level needed to drive the LED strings. This is done by monitoring LEDs' cathode voltage in real time. For EMI reduction, two optional features are available:

  • Spread spectrum, which reduces EMI noise around the switching frequency and its harmonic frequencies
  • DC-DC can be synchronized to an external frequency connected to SYNC pin

The 3 or 4 constant current outputs OUT1, OUT2, OUT3, and OUT4 provide LED current up to 120 mA. Value for the current per OUT pin is set with a resistor connected to ISET pin. Current sinks that are not used must be connected to ground. Grounded current sink is disabled and excluded from boost adaptive voltage detection loop.

Brightness is controlled with the PWM input. Frequency range for the input PWM is from 100 Hz to 20 kHz. LED output PWM behavior follows the input PWM so the output frequency is equal to the input frequency.

LP886x-Q1 has extensive fault detection features:

  • LED open and short detection
  • VIN input overvoltage protection
  • VIN input undervoltage protection
  • VIN input overcurrent protection
  • VBoost output overvoltage protection
  • SW overvoltage protection
  • Thermal shutdown in case of chip overheated

Fault condition is indicated through the FAULT output pin.