JAJSHN1A June 2019 – August 2019 LP8867-Q1 , LP8869-Q1
PRODUCTION DATA.
The LP886x-Q1 device supports boost overvoltage protection. If during LP886x-Q1 operation, the FB pin voltage exceeds the VFB_OVP threshold, which is 2.3-V typical, the boost, LED outputs and the power-line FET will be turned off, and the device will enter FAULT RECOVERY mode. The FAULT pin will be pulled low. The LP886x-Q1 will exit FAULT RECOVERY mode after 100 ms and try the start-up sequence again. BST_OVP fault detection is available in NORMAL state.
Calculating back from FB pin voltage threshold to boost output OVP voltage threshold, the value is not a static threshold, but a dynamic threshold changing with the current target boost adaptive voltage:
where
For example, if R1 is set to 750 kΩ and R2 is set to 130 kΩ, VBOOST will report OVP when the boost voltage is 7.4 V above target boost voltage.
This equation holds true in both two-divider FB external network and T-divider FB external network.