JAJSS82E August 2009 – July 2024 LPV521
PRODUCTION DATA
The LPV521 is specified for operation from 1.6V to 5.5V (±0.8V to ±2.75V) over a –40°C to +125°C temperature range. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Section 5.6.
Supply voltages greater than 6 V can permanently damage the device.
Low bandwidth nanopower devices do not have good high frequency (> 1kHz) ac PSRR rejection against high-frequency switching supplies and other kHz and greater noise sources; therefore, extra supply filtering is recommended if kHz-range noise is expected on the power-supply lines.