JAJSFL7B June 2018 – April 2021 LSF0204-Q1
PRODUCTION DATA
The LSF0204-Q1 device is able to perform voltage translation for open-drain interfaces such as I2C, MDIO, SMBUS, and PMBUS or push-pull interfaces such as I2S, SPI, UART, SDIO, and GPIO. The LSF0204-Q1 device supports level translation applications with transmission speeds greater than 100 MHz using a 200-Ω pullup resistor with a 15-pF capacitive load. See the Down Translation with the LSF family and Up Translation with the LSF family videos.