JAJSQD9B january 2015 – june 2023 LV2862
PRODUCTION DATA
Table 8-1 details the design of a high frequency switching regulator using ceramic output capacitors. A few parameters must be known to start the design process. These parameters are typically determined at the system level:
Input Voltage, VIN | 9 V to 16 V, Typical 12 V | |
Output Voltage, VOUT | 5.0 V ± 3% | |
Maximum Output Current Example IO_max | 0.6 A | |
Minimum Output Current Example IO_min | 0.03 A | |
Transient Response 0.03 A to 0.6 A | 5% | |
Output Voltage Ripple | 1% | |
Switching Frequency fSW | 770 kHz | |
Target during Load Transient | Overvoltage Peak Value | 106% of Output Voltage |
Undervoltage Value | 91% of Output Voltage |