JAJSQD9B january 2015 – june 2023 LV2862
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12 V, fSW = 770 kHz, L = 22 µH, COUT = 10 µF, TA = 25°C
VOUT = 5 V | IOUT = 600 mA |
VIN = 15 V | VOUT = 12 V / 600 mA |
VIN = 12 V | VOUT = 5 V / 600 mA |
VIN = 12 V | VOUT = 5 V / No Load |
VOUT = 5 V |
VIN = 15 V | VOUT = 12 V / 600 mA |
VIN = 12 V | VOUT = 5 V / 600 mA |