JAJSQD9B january 2015 – june 2023 LV2862
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12 V, SHDN = VIN, TA = 25°C
VOUT = 12 V | fSW = 770 kHz |
L1 = 22 µH | COUT = 10 µF |
VOUT = 12 V | fSW = 2.1 MHz |
L1 = 10 µH | COUT = 10 µF |
VOUT = 5 V | fSW = 770 kHz |
L1 = 22 µH | COUT = 10 µF |
VOUT = 5 V | fSW = 2.1 MHz |
L1 = 10 µH | COUT = 10 µF |