JAJSQL9C may 2018 – august 2023 LV3842
ADVANCE INFORMATION
The LV3842 is a step down DC-to-DC regulator. The device is typically used to convert a higher DC voltage to a lower DC voltage with a maximum output current of 600 mA. The following design procedure can be used to select components for the LV3842.