JAJSQL9C may 2018 – august 2023 LV3842
ADVANCE INFORMATION
Minimum ON-time, TON_MIN, is the smallest duration of time that the HS switch can be on. TON_MIN is typically 70 ns in the LV3842 . Minimum OFF-time, TOFF_MIN, is the smallest duration that the HS switch can be off. TOFF_MIN is typically 100 ns. In CCM operation, TON_MIN and TOFF_MIN limit the voltage conversion ratio without switching frequency foldback.
The minimum duty cycle without frequency foldback allowed is
The maximum duty cycle without frequency foldback allowed is
Given a required output voltage, the maximum VIN without frequency foldback can be found by
The minimum VIN without frequency foldback can be calculated by
In the LV3842, a frequency foldback scheme is employed after the TON_MIN or TOFF_MIN is triggered, which can extend the maximum duty cycle or lower the minimum duty cycle.
The on-time decreases while VIN voltage increases. After the on-time decreases to TON_MIN, the switching frequency starts to decrease while VIN continues to go up, which lowers the duty cycle further to keep VOUT in regulation according to Equation 2.
The frequency foldback scheme also works after larger duty cycle is needed under low VIN conditions. The frequency decreases after the device hits its TOFF_MIN, which extends the maximum duty cycle according to Equation 3. In such condition, the frequency can be as low as about 133-kHz minimum. Wide range of frequency foldback allows the LV3842 output voltage stay in regulation with a much lower supply voltage VIN. This leads to a lower effective drop-out voltage.
With frequency foldback, VIN_MAX is raised, and VIN_MIN is lowered to overcome TON_MIN or TOFF_MIN limitation.
VOUT = 1 V |
VOUT = 5 V |