JAJSQL9C may 2018 – august 2023 LV3842
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SOFT START | ||||||
tSS | Internal soft-start time | The time of internal reference to increase from 10% to 90% of VREF, VIN = 12 V | 1.8 | ms | ||
HICCUP Protection | ||||||
THICCUP | Hiccup time | VIN = 12 V | 135 | ms |