JAJSQL9C may 2018 – august 2023 LV3842
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LV3842XFDBVT | SOT-23 | DBV | 6 | 250 | 180.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
LV3842XFDBVR | SOT-23 | DBV | 6 | 3000 | 180.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
LV3842XDBVT | SOT-23 | DBV | 6 | 250 | 180.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
LV3842XDBVR | SOT-23 | DBV | 6 | 3000 | 180.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LV3842XFDBVT | SOT-23 | DBV | 6 | 250 | 210.0 | 185.0 | 35.0 |
LV3842XFDBVR | SOT-23 | DBV | 6 | 3000 | 210.0 | 185.0 | 35.0 |
LV3842XDBVT | SOT-23 | DBV | 6 | 250 | 210.0 | 185.0 | 35.0 |
LV3842XDBVR | SOT-23 | DBV | 6 | 3000 | 210.0 | 185.0 | 35.0 |