JAJSQL9C may 2018 – august 2023 LV3842
ADVANCE INFORMATION
Every LV3842 design requires a bootstrap capacitor, CBOOT. The recommended bootstrap capacitor is 0.1 µF and rated at 16 V or higher. The bootstrap capacitor is located between the SW pin and the CB pin. The bootstrap capacitor must be a high-quality ceramic type with X7R or X5R grade dielectric for temperature stability.