JAJSPY3 August 2023 LV5144
PRODUCTION DATA
The EN/UVLO pin provides ON / OFF control for the LV5144. When the EN/UVLO voltage is below 0.37 V (typical), the device is in shutdown mode. Both the internal bias supply LDO and the switching regulator are off. The quiescent current in shutdown mode drops to 13.5 μA (typical) at VIN = 48 V. The LV5144 also includes undervoltage protection of the internal bias LDO. If the internal bias supply voltage is below its UVLO threshold level, the switching regulator remains off.