JAJSPY3 August 2023 LV5144
PRODUCTION DATA
The reference voltage at the FB pin is set at 0.8 V with a feedback system accuracy over the full junction temperature range of ±1%. Junction temperature range for the device is –40°C to +125°C. While dependent on switching frequency and load current requirements, the LV5144 is generally capable of providing an output voltage in the range of 0.8 V to a maximum of 60 V or slightly less than VIN, whichever is lower. The DC output voltage setpoint during normal operation is set by the feedback resistor network, RFB1 and RFB2, connected to the output.