JAJSPY3 August 2023 LV5144
PRODUCTION DATA
The selected buck converter powertrain components are cited in Table 9-6, and many of the components are available from multiple vendors. The MOSFETs in particular are chosen for both lowest conduction and switching power loss, as discussed in detail in Section 9.1.2.4.
The current limit setpoint in this design is set at 19 A based on the resistor RILIM and the 6-mΩ RDS(on) of the low-side MOSFET (typical at TJ = 25°C and VGS = 7.5 V). This design uses a low-DCR, metal-powder inductor, and all-ceramic output capacitor implementation.
REFERENCE DESIGNATOR | QTY | SPECIFICATION | MANUFACTURER | PART NUMBER |
---|---|---|---|---|
CIN | 6 | 4.7 µF, 100 V, X7S, 1210, ceramic | TDK | CGA6M3X7S2A475K200 |
Murata | GCM32DC72A475KE02L | |||
Taiyo Yuden | HMK325C7475MMHPE | |||
COUT | 5 | 47 µF, 6.3 V, X7R, 1210, ceramic | Murata | GCM32ER70J476KE19L |
Taiyo Yuden | JMK325B7476KMHTR | |||
47 µF, 6.3 V, X7S, 1210, ceramic | TDK | CGA6P1X7S0J476M | ||
LF | 1 | 3.3 µH, 6.25 mΩ, 19 A, 10.85 × 10.0 × 5.2 mm | Cyntec | VCHA105D-3R3M |
3.3 µH, 5.8 mΩ, 28.6 A, 10.5 × 10.0 × 6.5 mm | TDK | SPM10065VTT-3R3M-D | ||
3.3 µH, 6.0 mΩ, 17 A, 10.9 × 10.0 × 6.0 mm | Panasonic | ETQP6M3R3YLC | ||
Q1 | 1 | 100 V, 22 mΩ, MOSFET, SON 5 × 6 | Onsemi | NVMFS6B25NL |
Q2 | 1 | 100 V, 6 mΩ, MOSFET, SON 5 × 6 | Onsemi | FDWS86068-F085 |
U1 | 1 | Wide VIN synchronous buck controller | Texas Instruments | LV5144RGYR |