JAJSPY3 August 2023 LV5144
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 6 | 95 | V | |
SW | SW voltage | –1 | 95 | V | |
ILIM | ILIM voltage | –1 | 95 | V | |
VCC | External VCC bias voltage | 8 | 13 | V | |
EN/UVLO | Enable voltage | 0 | 95 | V | |
BST | BST voltage | –0.3 | 105 | V | |
BST to VCC | Pin-to-pin voltage difference | 95 | V | ||
BST to SW | Pin-to-pin voltage difference | 5 | 13 | V | |
PGOOD | Pull-up voltage | 0 | 13 | V | |
SYNCOUT | Source/sink currents | –1 | 1 | mA | |
I-PGOOD | PGOOD sink current | 0 | 2 | mA | |
TJ | Operating junction temperature | –40 | 125 | °C |