JAJSMD7D October 2005 – July 2024 MAX3221E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP(1) | UNIT | |
---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | CL = 150pF, See Figure 6-3 | 150 | ns |
tPHL | Propagation delay time, high- to low-level output | CL = 150pF, See Figure 6-3 | 150 | ns |
ten | Output enable time | CL = 150pF, RL = 3kΩ, See Figure 6-4 | 200 | ns |
tdis | Output disable time | CL = 150pF, RL = 3kΩ, See Figure 6-4 | 200 | ns |
tsk(p) | Pulse skew(2) | See Figure 6-3 | 50 | ns |