JAJSSD0B January 2006 – December 2023 MAX3223E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP(2) | UNIT | |
---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | CL = 150 pF, See Figure 5-3 | 150 | ns |
tPHL | Propagation delay time, high- to low-level output | CL = 150 pF, See Figure 5-3 | 150 | ns |
ten | Output enable time | CL = 150 pF, RL = 3 kΩ, See Figure 5-4 | 200 | ns |
tdis | Output disable time | CL = 150 pF, RL = 3 kΩ, See Figure 5-4 | 200 | ns |
tsk(p) | Pulse skew(3) | See Figure 5-3 | 50 | ns |